Publish your products
Humboldt Sawmill Redwood Fencing
Humboldt Sawmill Redwood Fencing
Humboldt Sawmill Redwood Fencing
Humboldt Sawmill Redwood Fencing

    Humboldt Sawmill Redwood Fencing

    BEAUTIFUL. WARM. DURABLE.

    Why Choose Redwood?

    Real redwood from well-managed forests in Northern California is an all-natural, renewable resource that can be used for any number of building projects suitable for softwood lumber. Redwood can be used in place of Western Red Cedar and similar softwood species. Redwood products include boards, cladding, decking, fencing, dimensional lumber, and timbers, which can be used to build decks, fences, garden structures, landscapes, siding and paneling, timber frame construction, and countless other interior and exterior projects. Few other building materials display the combination of natural beauty, warmth, durability and versatility inherent in real redwood. Redwood features excellent workability with regular woodworking tools, and readily accepts paints, stains, and other finishes extremely well. But it is the rich, red color that makes redwood legendary. Every redwood board is unique, one-of-a-kind. Such distinction cannot be matched by man-made, alternative products.

    Redwood Fencing

    Humboldt Sawmill redwood fencing is the tried-and-true staple of backyards throughout the Western US. As a structurally sound material, Humboldt Sawmill redwood fencing out-performs many man-made alternatives. Humboldt Sawmill redwood fence pickets, panels, posts, and rails are dimensionally stable, resisting checking, cupping, and warping. Humboldt Sawmill redwood fencing also resists bowing and sagging, an important feature with respect to the most popular contemporary fence designs, which rely on strong support members to remain sound. Humboldt Sawmill redwood fencing readily accepts paints, stains, and other finishes extremely well, helping to further extend the life of the fence.

    Specification
    • Humboldt Sawmill Redwood Fence Boards

      Humboldt Sawmill redwood fence boards are available in the following options:

      • Dimension
        • 1×4
        • 1x6
        • 1x8
        • 1x10
        • 1x12
      • Grades Available
        • Construction Common, Construction Heart, Clear Ridge & Valley
      • Finish Characteristics
        • Rough
    Technical specification
    • Unique ref.humboldt-sawmill-redwood-fencing
    • Product familyHumboldt Sawmill Redwood Boards, Lumber
    • Product groupRedwood Fencing
    • TypeObject (single object)
    • Date of publishing2026-09-16
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • CSI MasterFormat 2014 Code32 31 29
    • CSI MasterFormat 2014 TitleWood Fences and Gates
    • OmniClass Number23-11 25 19 31
    • OmniClass TitleWood Fences

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States