Publish your products
H-Shield HD-MA -- Roof Insulation Cover Board

H-Shield HD-MA -- Roof Insulation Cover Board

H-Shield HD-MA is a rigid roof insulation cover board composed of closed cell polyisocyanurate foam core bonded on each side to a glass reinforced facer (GRF). This product is specifically designed to use as a cover board in mechanically fastened single-ply systems only. H-Shield HD-MA delivers an R-value of 2.5 and a compressive strength of 80 psi. See Technical Data Sheet below for more information. Polyiso Eco Ready (Optional) with 5% bio-content option available.Codes & Compliances ASTM C 1289, Type II, Class 1, Grade 3 (25 psi)International Building Code (IBC) Section 2603UL Standard 790, 263 and 1256: Component of Class A Roof SystemsFM Standards 4450/4470: Class 1 approval for steel roof-deck constructionsCalifornia Code of Regulations, Title 24, Insulation Quality Standard License #TI-1418Third-party certifications with the PIMA Quality Mark for Long-Term Thermal Resistance valuesCAN/ULC 5704, Type 2 & 3, Class 3
Specification
  • Codes & Compliances

    • ASTM C 1289, Type II, Class 1, Grade 3 (25 psi)
    • International Building Code (IBC) Section 2603
    • UL Standard 790, 263 and 1256: Component of Class A Roof Systems
    • FM Standards 4450/4470: Class 1 approval for steel roof-deck constructions
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1418
    • Third-party certifications with the PIMA Quality Mark for Long-Term Thermal Resistance values
    • CAN/ULC 5704, Type 2 & 3, Class 3
Technical specification
  • Unique ref.h-shield-hd-ma-rigid-roof-insulation-cover-board
  • Product familyRoof Products
  • Product groupRoof Insulation Panel
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 41 00
  • CSI MasterFormat 2014 TitleRoof Panels
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit