DESIGNER SERIES
As elegant as it is functional, the Designer Series seat style combines rich wood or laminate tones and plush upholstered seats to offer the ultimate in fixed spectator seating. A simple, yet stunningly smooth back design creates an amazing visual effect from the back of the venue, while the luxurious upholstery and quilting options demand attention from the front. Not only will your events ‘wow’ the crowd, so will your Designer Series seating.
CLASSIC SERIES
Timeless style, great looks and a durable polymer outer panel make the Classic Series fixed Quattro seat a great choice for any venue. It’s a true multi-purpose classic that’s comfortable, durable and attractive. Dress it up with one of our many luxury upholsteries, handsome quilting designs, and chic stanchion color combinations. Also available on the MAXAM+ telescopic platform.
SOFT SIDE SERIES
Make a statement without making a sound with the Soft Side Series seat. Envelop spectators in fully upholstered comfort, absorbing audience noise while seating guests in style. Precision, elegance and luxury are the hallmarks of these fixed seats; ideal for auditorium, lecture hall, theater and performing arts seating.
PERFORMANCE SERIES
Discover seating as versatile as it is durable, attractive and safe. Sports arenas, entertainment venues, or educational facilities - the Quattro® Performance Series is comfortable in any setting. This affordable seating solution is designed for performance with an eye for beauty and style. And because Quattro Performance Series seats are interchangeable with other Quattro products, they’re easy to upgrade or mix and match. You can easily create tiered seating that goes from polymer to plush, while maintaining a singular aesthetic style.
NOSTALGIA
The Quattro nostalgia standard provides design lines of the golden live performance era. The decorative cast steel standard can be customized with a logo or design to meet your architectural requirements. The scrolled wood armrest provides a fine finish detail to enhance the overall look of days gone by.
EXTREME SERIES
Make an impact on your most important revenue-generating guests with luxurious fixed seating with the durability needed for your open air seating. We’ll help you create a custom layout that’s sure to impress even your most exclusive guests. Stylish and durable, this seat combines the luxury and comfort of an upholstered indoor chair seating so it’s easy to create a first-class suite your venue.
STACKING QUATTRO
Flexible ADA Capacity On-Demand. Our Stacking Quattro combines the convenience and flexibility of traditional portable stacking chairs with the style and comfort you expect in an upholstered auditorium chair. The Stacking Quattro maintains your room’s aesthetic while providing the ability to accommodate ever-changing demand for ADA and companion seating capacity. Stacks four high on our optional transport cart for easy storage.
FORWARD FOLD (Telescopic Platform)
The Quattro Classic Series blends the comfort of a premium auditorium chair with the flexibility of telescopic seating platform, making these high value locations truly the best seats in the house. Designed to decrease labor costs and changeover time, platforms with Quattro Classic can efficiently change from stored to event-ready with each staff member operating rows of up to 14 chairs at a time for a single operator.
Easily fitting into both new and existing facility dimensions—our telescopic seating systems allow easy adjustment and make future maintenance, chair replacement and upgrading a breeze. State-of-the-art composite finishes and fully integrated systems allow maximum seating—while providing patrons with a singularly comfortable seating experience.
NOSE MOUNT (Telescopic Platform)
The Quattro Classic Series blends the comfort of a premium auditorium chair with the flexibility of telescopic seating platform, making these high value locations truly the best seats in the house. Designed to decrease labor costs and changeover time, platforms with Quattro Classic can efficiently change from stored to event-ready with each staff member operating rows of up to 14 chairs at a time for a single operator.
Easily fitting into both new and existing facility dimensions—our telescopic seating systems allow easy adjustment and make future maintenance, chair replacement and upgrading a breeze. State-of-the-art composite finishes and fully integrated systems allow maximum seating—while providing patrons with a singularly comfortable seating experience.
POLYMER (Telescopic Platform)
These Quattro Polymer chairs blend the comfort of a premium auditorium chair with the flexibility of telescopic seating platform and the durability of our stadium seating. Designed to decrease labor costs and changeover time, platforms with Quattro chairs can efficiently change from stored to event-ready with each staff member operating rows of up to 14 chairs at a time for a single operator.
ART SERIES
Imagine your space with an elevated level of elegance – we have a solution for you. Say hello to refined aesthetics, natural materials, luxe fabrics and design customizations that push your venue into the ‘exceptional’ category. The Quattro Art Series by Hussey Seating Company delivers just this fit, finish, and appeal. Plus, we’ve made this distinguished look accessible and affordable for any place people gather.
Reenvision your theater or performing arts center with the timeless look of wooden backs and seat bottoms and create an aesthetic to suit your architectural vision without the traditionally high price tag. Unveil a signature look on the seat bottom, seat back, end panels or arm rests. The Quattro Art Series is the finishing touch in your architectural masterpiece: It's theater reimagined.