Publish your products
Cloakroom, L-frame 500
Hyllteknik

Cloakroom, L-frame 500

The free standing shelving system can be located next to a wall (L-frames), or used free standing in the room (T-frames), for the most effective use of floor space.The shelves and other metal parts are available powder coated in Hylltekniks colours: T1-white, T2-grey, T3-dark grey , T4-black, T5-metallic paint, T6-purple red, T7-sapphire blue, T8-pine green, T9-aluminium, T10-red, T11-green eller T12-blue. The shelving system is also available in galvanized and stainless steel. Hylltekniks components for cloakroom is avaliable in beech, birch and oak. For more information about the products visit our website.
Technical specification
  • Unique ref.cllf
  • Product familyComponents for shelving system
  • Product groupCloakroom
  • TypeObject (single object)
  • Date of publishing2013-12-10
  • Edition number1
  • Width (mm)500
Related
  • Material mainMetal
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit