Publish your products
Mono PM 1-layer system, upstand against parapet wall ≤ 350 mm
Mono PM 1-layer system, upstand against parapet wall ≤ 350 mm
    Archived

    Mono PM 1-layer system, upstand against parapet wall ≤ 350 mm

    1-layer SBS-modified bitumen roofing membrane mechanical fastened on troughed sheet insulated with mineral wool:
    1. Substrate: Troughed sheet
    2. Vapor barrier: Icopal Akvaden 0,2 mm PE-film
    3. Heat insulation:
    1-layer Mineral wool
    2-layer Mineral wool (placed with offset seams)
    3-layer 20 mm Board of mineral wool with surface compression resistance > 60 kPa
    4. Mechanical fastener: Teleskopic
    5. Roofing felt: Icopal Mono PM mechanical fastened and welded seams
    6. Upstand against wall: Icopal Mono PM mechanical fastened, welded seams and welded to the wall
    7. Condense isolation: Stripe of Elastoflex YEP 2500, mechanical fastened on backside
    Mono PM are available in slate grey (standard) or in white colour.

    Specification
    • 1-layer SBS-modified bitumen roofing membrane mechanical fastened on troughed sheet insulated with mineral wool:
      External fire performance: BROOF(t2).
      System can be used where there is a need for insulation on troughed sheet.
      Mono PM are available in slate grey (standard) or in white colour.

    Technical specification
    • Unique ref.mono-pm-1-layer-system-upstand-against-parapet-over-350
    • Product familyWater proofing membrane
    • Product groupSingle ply system
    • TypeObject (single object)
    • Date of publishing2022-11-16
    • Edition number1
    Related
    • Material mainBitumen
    • Material secondaryMineral wool
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • ETIM CodeEG020300
    • ETIM NameBuilding - Roofing materials
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 52 16.14
    • CSI MasterFormat 2014 TitleMechanically Fastened Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
    • OmniClass Number23-13 39 31 11
    • OmniClass TitleSingle Layer Roof Membranes
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit