Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/02997ce9-2f7e-46da-87e3-d3f910d7d761
Home
Categories
Sanitary
Wash basins
Tempo 800mm Vanity Unit With 2 Doors and Legs
Unavailable in United States
Ideal Standard
Follow
Tempo 800mm Vanity Unit With 2 Doors and Legs
5.0
(14 reviews)
Tempo 800 mm floor standing vanity basin unit two doors and legs
Download
Specification
Specification
800 mm floor standing vanity basin unit two doors and legs
Technical specification
Technical specification
Unique ref.
E3241
Product family
Sanitary
Product group
Bathroom integrated furniture
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
826
Width (mm)
800
Depth (mm)
441
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E3241WG
Related
Related
Weight Net (Kg)
23.65
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
OmniClass Number
23-31 17 11
OmniClass Title
Shower Compartments
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download