Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/046d9a0b-1877-4881-a1f8-9cb7eea10934
Home
Categories
Sanitary
Washtops
Concept Arc 35cm Hand Rinse Washbasin, 2 Taphole
Unavailable in United States
Ideal Standard
Follow
Concept Arc 35cm Hand Rinse Washbasin, 2 Taphole
Concept arc 35 cm hand rinse washbasin, 2 tapholes with overflow and chainstay hole
Download
Specification
Specification
35 cm hand rinse washbasin, 2 tapholes with overflow and chainstay hole
Technical specification
Technical specification
Unique ref.
E7932
Product family
Sanitary
Product group
Washbasin taps
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
153
Width (mm)
351
Depth (mm)
262
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E793201
Related
Related
Material main
Vitreous china
Weight Net (Kg)
7.08
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_63
Uniclass 2015 Description
Pedestal wash basins
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Wilsonart®
Solid Surface Sink - AV1612 - Oval Vanity
Download
Wilsonart®
Solid Surface Sink - AV1512 - Oval ADA Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AK2015 - Single Bowl Small
Download
Wilsonart®
Solid Surface Sink - AV1813 - Oval Vanity Large
Download
Wilsonart®
Solid Surface Sink - AV1410 - Small Oval Vanity Bowl
Download