Publish your products
STRADA MirrorCAB 500 LQ ALUM SCKT&PLUG
STRADA MirrorCAB 500 LQ ALUM SCKT&PLUG
STRADA MirrorCAB 500 LQ ALUM SCKT&PLUG
STRADA MirrorCAB 500 LQ ALUM SCKT&PLUG

    STRADA MirrorCAB 500 LQ ALUM SCKT&PLUG

    Mirror container 500x700x151 mm. Strada - Mirror container 500x700x151 mm. with internal courtesy light, socket and switch. Fixing kit included. To match the lights, check the compatibility matrix on p. 216
    Specification
    • Mirror container 500x700x151 mm. Strada - Mirror container 500x700x151 mm. with internal courtesy light, socket and switch. Fixing kit included. To match the lights, check the compatibility matrix on p. 216 230 V~, 50 Hz, 4 W, IP44. Specchio contenitore 500x700x151 mm.
    Technical specification
    • Unique ref.K2666
    • Product familySanitary
    • Product groupBathroom Mirrors
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)700
    • Width (mm)500
    • Depth (mm)151
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)16
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    Europe
    Germany