Publish your products
M+L MIRROR HIGH LIGHT 120X70 80W 230V
M+L MIRROR HIGH LIGHT 120X70 80W 230V

    M+L MIRROR HIGH LIGHT 120X70 80W 230V

    Mirrors-Rectangular mirror with integrated LED light
    Specification
    • Rectangular mirror with integrated upper and lower LED light. On / off and intensity adjustment sensor. Anti-fog system. Fixing kit included. Reversible. 220-240 V, 50-60 Hz, IP44, Class II
    Technical specification
    • Unique ref.T3349
    • Product familySanitary
    • Product groupBathroom Mirrors
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)700
    • Width (mm)1200
    • Depth (mm)26
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)10.04
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    Europe
    Bulgaria
    France
    Italy
    Spain