Publish your products
M+L MIRROR LOW S 100X70

M+L MIRROR LOW S 100X70

Framed 100 x 70cm Mirror, Reversible

Specification
  • Framed 100 x 70cm Mirror, Reversible installation Option

Technical specification
  • Unique ref.T3358
  • Product familySanitary
  • Product groupBathroom Mirrors
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)700
  • Width (mm)1000
  • Depth (mm)26
Links
Related
  • Material mainGlass
  • Weight Net (Kg)8.37
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

Europe
Bulgaria
Italy
Spain