Publish your products
Conca MIRROR SQUARED  100 BLK
Conca MIRROR SQUARED  100 BLK

    Conca MIRROR SQUARED 100 BLK

    1000 x 1000 mm Square-Mirror with outer frame in black aluminum (195x195x37)
    Specification
    • Square mirror, 1000x1000 mm with external frame in black aluminum (19.5x19.5x37.7 mm) "Squared". Double perimeter led light 45 W (front towards user and back towards the wall). Without switch. Fixing kit included 230 V, 50 Hz, IP44, Class II, 4000 K
    Technical specification
    • Unique ref.T3967
    • Product familyCONCA
    • Product groupBathroom_Furniture
    • TypeObject (single object)
    • Date of publishing2019-12-04
    • Edition number1
    • Height (mm)30
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainGlass
    • Weight Net (Kg)12.6
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    United Kingdom