Publish your products
I.LIFE B  Vessel 605x420x150 mm in white glossy finish, 1 tap hole, with overflow  Space saving basin
I.LIFE B  Vessel 605x420x150 mm in white glossy finish, 1 tap hole, with overflow  Space saving basin

    I.LIFE B Vessel 605x420x150 mm in white glossy finish, 1 tap hole, with overflow Space saving basin

    I.LIFE B Vessel 605x420x150 mm, 1 tap hole, with overflow
    Specification
    • I.LIFE B Vessel 605x420x150 mm in white glossy finish, 1 tap hole, with overflow Space saving basin
    Technical specification
    • Unique ref.T5736
    • Product familyI.life B
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2025-08-28
    • Edition number1
    • Height (mm)150
    • Width (mm)605
    • Depth (mm)423
    Related
    • Material mainFireclay
    • Designed inItaly
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Bahrain
    Andorra
    Iran
    Austria
    Iraq
    Belarus
    Israel
    Belgium
    Jordan
    Bosnia and Herzegovina
    Kuwait
    Bulgaria
    Lebanon
    Croatia
    Oman
    Cyprus
    Palestine
    Czech Republic
    Qatar
    Denmark
    Saudi Arabia
    Estonia
    Syria
    Faroe Islands
    Türkiye
    Finland
    United Arab Emirates
    France
    Yemen
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City