Publish your products
ARCHIMODULE ESCUTCHEON CHROME 2-HOLE
ARCHIMODULE ESCUTCHEON CHROME 2-HOLE

    ARCHIMODULE ESCUTCHEON CHROME 2-HOLE

    Archimodule 2-Holes Escutcheon 83 x 166 mm 

    Specification
    • Archimodule 2-Holes Escutcheon 83 x 166 mm 

    Technical specification
    • Unique ref.A1505
    • Product familyARCHIMODULE
    • Product groupShower
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)83
    • Width (mm)166
    • Depth (mm)12
    Related
    • Material mainBrass
    • Weight Net (Kg)0.22
    Classification
    • BIMobject CategorySanitary - Other
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package

    Region availability

    Asia Europe Africa
    Afghanistan
    Bulgaria
    Egypt
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit