Publish your products
IDEALRAIN M1 H/SPRAY 1F CHROME 100MM
IDEALRAIN M1 H/SPRAY 1F CHROME 100MM
IDEALRAIN M1 H/SPRAY 1F CHROME 100MM

    IDEALRAIN M1 H/SPRAY 1F CHROME 100MM

    Idealrain M1 100mm handspray
    Specification
    • Single and 3 function versions, 100mm diameter, Sutable for low and high pressure and Limescale resistant rub clean nozzles. Removable 8 litres per minute eco flow regulator. Flow rate from 6 Litres per minute @ 0.1 bar.
    Technical specification
    • Unique ref.B9402
    • Product familySanitary
    • Product grouphand spray
    • TypeObject (single object)
    • Date of publishing2017-03-13
    • Edition number1
    • Height (mm)256
    • Width (mm)80
    • Depth (mm)110
    Related
    • Material mainMetal
    • Weight Net (Kg)0.19
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Region availability

    Asia Europe Africa
    Afghanistan
    France
    Egypt
    Bahrain
    Germany
    Iran
    Greece
    Iraq
    Italy
    Israel
    Spain
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit