Publish your products
IDEALRAIN M1 RAINSHR 200MM CHROME
IDEALRAIN M1 RAINSHR 200MM CHROME
IDEALRAIN M1 RAINSHR 200MM CHROME
IDEALRAIN M1 RAINSHR 200MM CHROME
IDEALRAIN M1 RAINSHR 200MM CHROME

    IDEALRAIN M1 RAINSHR 200MM CHROME

    Soffione Idealrain
    Specification
    • Soffione Idealrain di diametro 200 mm a 1 funzione (effetto pioggia). Ugelli facili da pulire, per prevenire l’accumulo di calcare. Disposizione degli ugelli per garantire le migliori performance. Design minimalista. Ultrasottile. Riduttore di portata a 12 l/min.
    Technical specification
    • Unique ref.B9442
    • Product familySanitary
    • Product groupShower fittings package
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)0.8
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationValve
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads

    Region availability

    Asia Europe Africa
    Afghanistan
    Germany
    Egypt
    Bahrain
    Greece
    Iran
    Italy
    Iraq
    Spain
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit