Publish your products
IDEALRAIN WALL BRACKET CYLINDRICAL
IDEALRAIN WALL BRACKET CYLINDRICAL
IDEALRAIN WALL BRACKET CYLINDRICAL
IDEALRAIN WALL BRACKET CYLINDRICAL
IDEALRAIN WALL BRACKET CYLINDRICAL
IDEALRAIN WALL BRACKET CYLINDRICAL

    IDEALRAIN WALL BRACKET CYLINDRICAL

    Idealrain round shower handset elbow bracket
    Specification
    • Hand shower support with G1/2 connection, Cylindrical design, Metal escutcheon with plastic insert and G 1/2 connection with back flow prevention
    Technical specification
    • Unique ref.BC807
    • Product familySanitary
    • Product groupwall bracket
    • TypeObject (single object)
    • Date of publishing2021-08-05
    • Edition number1
    • Height (mm)57
    • Width (mm)57
    • Depth (mm)70
    Related
    • Material mainMetal
    • Weight Net (Kg)0.19
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-19 25 13 21 17
    • OmniClass TitleFittings

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Italy
    Netherlands
    Poland
    Russia
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit