Publish your products
Concept Air 60cm Floor Standing Vanity Unit

Concept Air 60cm Floor Standing Vanity Unit

Concept air free standing vanity unit 60 cm gls white and matt white
Specification
  • Free standing vanity unit 60 cm gls white and matt white
Technical specification
  • Unique ref.E0836
  • Product familySanitary
  • Product groupBathroom integrated furniture
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)815
  • Width (mm)600
  • Depth (mm)440
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 17 11
  • OmniClass TitleShower Compartments

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit