Publish your products
Concept Sphere 38cm Countertop Washbasin No Tap Deck
Concept Sphere 38cm Countertop Washbasin No Tap Deck

    Concept Sphere 38cm Countertop Washbasin No Tap Deck

    Concept sphere 38 cm countertop washbasin, no tap deck with overflow
    Specification
    • 38 cm countertop washbasin, no tap deck with overflow
    Technical specification
    • Unique ref.E5023
    • Product familySanitary
    • Product groupCounter top washbasins
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)166
    • Width (mm)380
    • Depth (mm)381
    Related
    • Material mainVitreous china
    • Weight Net (Kg)5.05
    Classification
    • BIMobject CategorySanitary - Washtops
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Europe
    Guernsey
    Ireland
    Isle of Man
    Jersey
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit