Publish your products
CONNECT ARC CIST BI WHITEIP 6/3 DF CC BX
CONNECT ARC CIST BI WHITEIP 6/3 DF CC BX
CONNECT ARC CIST BI WHITEIP 6/3 DF CC BX
CONNECT ARC CIST BI WHITEIP 6/3 DF CC BX

    CONNECT ARC CIST BI WHITEIP 6/3 DF CC BX

    CONNECT ARC CIST BI WHITEIP 6/3 DF CC BX
    Specification
    • CONNECT ARC CIST BI WHITEIP 6/3 DF CC BX
    Technical specification
    • Unique ref.E7856
    • Product familyCONNECT
    • Product groupTank
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)376
    • Width (mm)360
    • Depth (mm)175
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)11.18
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_87
    • Uniclass 2015 DescriptionWC cistern fittings

    Region availability

    Europe
    Belgium
    Czech Republic
    France
    Germany
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit