Publish your products
PLAYA SEMI PEDESTAL
PLAYA SEMI PEDESTAL

    PLAYA SEMI PEDESTAL

    Playa semi pedestal
    Specification
    • Lavatory with floor pedestal. Available in 65 cm and 55 cm versions. Includes one punched and two semi-punched faucet holes.
    Technical specification
    • Unique ref.J5031
    • Product familyPLAYA
    • Product groupSanitary: Other Sanitary
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)170
    • Width (mm)200
    • Depth (mm)700
    Related
    • Material mainCeramics
    • Weight Net (Kg)11.5
    Classification
    • BIMobject CategorySanitary - Other
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011445
    • ETIM NameWashbasin column
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_63
    • Uniclass 2015 DescriptionPedestal wash basins
    • OmniClass Number23-21 25 23 15
    • OmniClass TitlePedestals

    Region availability

    Africa
    Egypt
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit