Publish your products
CONNECT 2 SLIDER DOOR 115CM WITHOUT HANDLE WHITE FRAME AND CLEAR GLASS
CONNECT 2 SLIDER DOOR 115CM WITHOUT HANDLE WHITE FRAME AND CLEAR GLASS

    CONNECT 2 SLIDER DOOR 115CM WITHOUT HANDLE WHITE FRAME AND CLEAR GLASS

    CONNECT 2 SHOWER ENCLOSURE SLIDER DOOR & NBSP; 115CM 6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT, AND WHITE FINISH.
    Specification
    • CONNECT 2 HEIGHT 195 CM. WHITE FINISH. & NBSP; 6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT. UP T0 25 MM ADJUSTMENT PER PROFILE. METAL HANDLE. EASY CLICK COVER AND TOP CAP . DOUBLE WHEELS WITH CLICK AND CLEAN. SMOOTH RUNNING WHEELS & NBSP.
    Technical specification
    • Unique ref.K9683
    • Product familyCONNECT II
    • Product groupShower Enclosure
    • TypeObject (single object)
    • Date of publishing2020-02-26
    • Edition number1
    • Height (mm)100
    • Width (mm)1200
    • Depth (mm)2025
    Related
    • Material mainBrass
    • Weight Net (Kg)38
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010034
    • ETIM NameCorner entrance shower enclosure rectangular
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    Europe
    France
    Italy
    Poland
    Russia
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit