Publish your products
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR

    SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR

    SYNERGY PANEL 1200 BRT/SIL WETROOM CLEAR
    Technical specification
    • Unique ref.L6225
    • Product familySYNERGY
    • Product groupShower Enclosure
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)2000
    • Width (mm)1200
    • Depth (mm)8
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)42.98
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_60_78
    • Uniclass 2015 DescriptionShower enclosure packages
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    France
    Germany
    Greece
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit