Publish your products
PROSYS 120 CLASS 1 WC FRAME 1150MM HIGH PNEUMATIC
PROSYS 120 CLASS 1 WC FRAME 1150MM HIGH PNEUMATIC

    PROSYS 120 CLASS 1 WC FRAME 1150MM HIGH PNEUMATIC

    WC Frame 120 M/P Flush Plate
    Specification
    • • Dual flush pre-set at 6L/3L • Simple adjustment to reduce full flush from 6 to 4.5L • Polypropylene tank which has good chemical, fatigue and heat resistant properties • N F-certified Class 1 silent fill inlet valve with patented water saving delayed fill feature - saves 0,5 L per flush. • 3mm thick tank; delivered with anti-condensation lining • CE marking EN 14055 Class 1 Type 6 & 4 • 2 water supply options (back centre top & left side top) • Supplied with all frame and WC bowl fixings • 90mm diameter connection pipe and 90/90 outlet bend with 90/100 and 90/110 adapters
    Technical specification
    • Unique ref.R0277
    • Product familyPROSYS
    • Product groupWC Frame
    • Date of publishing2021-03-11
    • Edition number1
    • Height (mm)140
    • Width (mm)530
    • Depth (mm)1180
    Related
    • Material mainMetal
    • Weight Net (Kg)12.2
    Classification
    • BIMobject CategorySanitary - Other
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_20_85_09_96
    • Uniclass 2015 DescriptionWall-hung WC support brackets

    Region availability

    Asia Europe Africa
    Afghanistan
    Belgium
    Egypt
    Bahrain
    Bulgaria
    Iran
    Czech Republic
    Iraq
    Denmark
    Israel
    France
    Jordan
    Germany
    Kuwait
    Greece
    Lebanon
    Ireland
    Oman
    Italy
    Palestine
    Netherlands
    Qatar
    Poland
    Saudi Arabia
    Portugal
    Syria
    Russia
    Türkiye
    Spain
    United Arab Emirates
    United Kingdom
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit