Publish your products
TONIC II SIDE 600 WD LGRY UNIT 1 DR
TONIC II SIDE 600 WD LGRY UNIT 1 DR
TONIC II SIDE 600 WD LGRY UNIT 1 DR
TONIC II SIDE 600 WD LGRY UNIT 1 DR

    TONIC II SIDE 600 WD LGRY UNIT 1 DR

    Tonic II-Mobiletto laterale 350x440x600 mm.
    Specification
    • Mobiletto laterale 350x440x600 mm. Installazione sospesa. Un’anta ad estrazione dotata di sistema di apertura Push to Open e chiusura rallentata. Top in vetro temperato incluso. Installabile sia con apertura a destra sia a sinistra. Disponibile in 5 finiture.
    Technical specification
    • Unique ref.R4308
    • Product familySanitary
    • Product groupBathroom integrated furniture
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)600
    • Width (mm)350
    • Depth (mm)440
    Links
    Related
    • Material mainWood
    • Weight Net (Kg)14
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit