Publish your products
KINLOCH 2 URINAL 1800MM POL S/S
KINLOCH 2 URINAL 1800MM POL S/S

    KINLOCH 2 URINAL 1800MM POL S/S

    Kinloch, Trough Urinal Central Outlet, 180 cm, 2" Dome Strainer waste, Auto Cistern and Flush Pipes, Stainless Steel

    Specification
    • Kinloch, Trough Urinal Central Outlet, 180 cm, with 2" Dome Strainer waste, Auto Cistern and Flush Pipes, Stainless Steel

    Technical specification
    • Unique ref.S6389
    • Product familySanitary
    • Product groupWash basins, sinks and troughs
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)567
    • Width (mm)1800
    • Depth (mm)268
    Links
    Related
    • Material mainStainless steel
    • Weight Net (Kg)23.76
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodeSs_40_15_75_92
    • Uniclass 2015 DescriptionUrinal systems
    • OmniClass Number23-39 41 11 17
    • OmniClass TitleWash Water Troughs

    Region availability

    Europe
    Bulgaria
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit