Publish your products
M+L MIRROR MID AMBIENT 60X70 28.7W 230V

M+L MIRROR MID AMBIENT 60X70 28.7W 230V

Mirror & Mid Ambient Light 60x70cm, Rectangular, Small Frame, Anti-Steam

Specification
  • Mirror with Mid Ambient Light 60x70cm, Rectangular with Small Frame  and without Switch, Anti-Steam

Technical specification
  • Unique ref.T3278
  • Product familySanitary
  • Product groupBathroom Mirrors
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)700
  • Width (mm)600
  • Depth (mm)26
Links
Related
  • Material mainGlass
  • Weight Net (Kg)5.67
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit