Publish your products
TESI BASIN 60 SILK  WHT BOXED
TESI BASIN 60 SILK  WHT BOXED
TESI BASIN 60 SILK  WHT BOXED

    TESI BASIN 60 SILK WHT BOXED

    Tesi basin 60 cm silk white
    Specification
    • Tesi basin 60 cm silk white

    Technical specification
    • Unique ref.T3514
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)19
    • Width (mm)61
    • Depth (mm)49
    Links
    Related
    • Material mainVitreous china
    • Weight Net (Kg)17.3
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit