Publish your products
Conca BSN UN 160X50X37 2 DR+WTOP BSP CUT WHMT
Conca BSN UN 160X50X37 2 DR+WTOP BSP CUT WHMT
Conca BSN UN 160X50X37 2 DR+WTOP BSP CUT WHMT

    Conca BSN UN 160X50X37 2 DR+WTOP BSP CUT WHMT

    Vanity unit, 1600 x 372 x 550mm with top to be drilled, 2 external drawers. Equipped with push-open technology and soft locks and Matt white lacquered finish
    Specification
    • Vanity unit, 1600mm wide 372 mm deep and 550 mm high, with table top to be drilled, providing the details using the special form available with 2 external full extension drawers. Equipped with push open technology and soft close combined in a single system. Drawers in thin metal and anthracite-colored interior. Available in 3 matt lacquered finishes and in 3 veneered wood finishes. Matt white lacquered finish.
    Technical specification
    • Unique ref.T3983
    • Product familyCONCA
    • Product groupBathroom_Furniture
    • TypeObject (single object)
    • Date of publishing2019-12-04
    • Edition number1
    • Height (mm)370
    • Width (mm)1587
    • Depth (mm)505
    Related
    • Material mainMDF
    • Weight Net (Kg)59
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit