Publish your products
Linda-X Basin 60cm, 1 Tap Hole, No Overflow
Linda-X Basin 60cm, 1 Tap Hole, No Overflow

    Linda-X Basin 60cm, 1 Tap Hole, No Overflow

    Linda Washbasin 600 mm, 1 Tap hole, without overflow
    Specification
    • Linda Washbasin 500 mm, Washbasin, Super Finefireclay, Diamatec technoloy, Mounting method: Hanging, Type of fastening: Plug bolts, Number of washbasins: 1. Available in White, Ideal Plus White and Silk White finish.
    Technical specification
    • Unique ref.T4393
    • Product familyLinda-X
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    • Height (mm)175
    • Width (mm)620
    • Depth (mm)520
    Related
    • Material mainCeramics
    • Weight Net (Kg)15.5
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_95
    • Uniclass 2015 DescriptionWall-hung hand rinse basins
    • CSI MasterFormat 2014 Code33 44 13.13
    • CSI MasterFormat 2014 TitleCatchbasins
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit