Publish your products
I.LIFE RECTANGULAR BATH TUB 160X70 CM.
I.LIFE RECTANGULAR BATH TUB 160X70 CM.

    I.LIFE RECTANGULAR BATH TUB 160X70 CM.

    I.life Rectangular Bath Tub 160x70 cm
    Specification
    • I.life Rectangular Bath Tub 160x70 cm - White
    Technical specification
    • Unique ref.T4771
    • Product familyI.life
    • Product groupBath
    • TypeObject (single object)
    • Date of publishing2022-03-16
    • Edition number1
    • Height (mm)390
    • Width (mm)700
    • Depth (mm)1600
    Related
    • Material mainAcrylic
    • Weight Net (Kg)18.7
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011609
    • ETIM NameBath
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit