Publish your products
Bidet abierto TEMPO, blanco
Bidet abierto TEMPO, blanco

    Bidet abierto TEMPO, blanco

    Tempo Floor Standing Bidet, One Tap, Boxed, White

    Specification
    • Tempo Floor Standing Bidet with 1 Tap Hole, Boxed, White

    Technical specification
    • Unique ref.T5102
    • Product familySanitary
    • Product groupBidets
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)400
    • Width (mm)360
    • Depth (mm)485
    Links
    Related
    • Material mainVitreous china
    • Weight Net (Kg)16.35
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets

    Region availability

    Europe
    Bulgaria
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit