Publish your products
KUBO SLIDER DOOR  105 UNHAND IC BRT SILV
KUBO SLIDER DOOR  105 UNHAND IC BRT SILV

    KUBO SLIDER DOOR 105 UNHAND IC BRT SILV

    Kubo PSC Sliding Door 1050 mm, 1 Sliding Door, 1 Fixed panel, Reversible, Clear 6 mm Safety Glass, Ideal Clean Coating, Silver Finish

    Specification
    • Kubo PSC Sliding Door 1050 mm with 1 Sliding Door, 1 Fixed panel, Reversible, Clear 6 mm Safety Glass and Ideal Clean Coating for Easy Cleaning, Silver Finish.

    Technical specification
    • Unique ref.T7330
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)1953
    • Width (mm)1070
    • Depth (mm)72.5
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)42
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit