Publish your products
eGate Interlock

eGate Interlock

Engineered for environments where security is paramount, the Fastlane eGate Interlock is a dual-barrier optical turnstile designed to enforce single-person entry, preventing tailgating, unauthorised access and collusion attempts, all while maintaining a calm, user-friendly experience.

The Interlock features a superior optical detection system to ensure only one user is granted access within the lane. Dual glass barriers operate independently but remain interlocked at all times, ensuring only one barrier opens at a time for tightly controlled mantrap-style access.

𝗞𝗲𝘆 𝗳𝗲𝗮𝘁𝘂𝗿𝗲𝘀 𝗶𝗻𝗰𝗹𝘂𝗱𝗲:

  • Multiple operating modes
    Supports various configurations using a two-stage authorisation system, including:
    • Free entry with authorisation within the lane. Entry barriers open automatically when a person enters the lane (only if exit barriers closed and locked), an authorised credential within the lane is required to open the exit barriers subject to only a single user detected within the lane and when entry barriers are closed and locked.
    • Entry Authorisation only. Entry barriers open in response to an authorised credential (only if exit barriers are closed and locked) if only a single user is detected within the lane the exit barriers will open when the entry barriers are closed and locked.
    • Dual Authorisation. Entry barriers open in response to an authorised credential (only if exit barriers are closed and locked), an authorised credential within the lane is required to open the exit barriers (if a single user is detected within the lane and the entry barriers are closed and locked).
    • Free Exit operation using Interlock mode
    • Full bidirectional operation


  • Flexible lane configuration
    • Available with a 660mm lane width as standard, with a 914mm lane width option for wheelchair users (without assistance). Various barrier heights may be employed subject to requirements up to 1.8m high, for example the entry side barriers could be pedestal height and the exit side barriers 1.8m high.
    • Additional lanes are provided using an Interlane Pedestal.


  • Flexible integration
    • Compatible with access control systems
    • CCTV event trigger using alarm output
Specification
    • Dimensions: 3208L, 218W, 1062H
    • Barrier height options: 1061mm, 1200mm, 1500mm, 1800mm.
    • Lane width options: Standard 660mm, DDA 914mm
    • Card readers under the decorative top at the entry and exit, surface mounted reader in the middle of the lane, other options on request.
    • IP connectivity: Yes
    • Supplied with a locking brake as standard

    A&E specifications available on request

Technical specification
  • Unique ref.eGate-Interlock
  • Product familyeGates
  • Product groupeGates
  • TypeObject (single object)
  • Date of publishing2026-03-18
  • Edition number1
  • Height (mm)1061
  • Width (mm)218
  • Depth (mm)3208
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)142
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_34_78
  • Uniclass 2015 DescriptionStainless steel full height turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Asia Europe Oceania North America Africa
Bahrain
Austria
Australia
Canada
Egypt
Brunei
Belgium
New Zealand
United States
Mauritius
China
Cyprus
Morocco
Hong Kong
Denmark
South Africa
Indonesia
Finland
Iraq
France
Japan
Germany
Jordan
Greece
Kuwait
Guernsey
Lebanon
Iceland
Macau
Ireland
Malaysia
Isle of Man
Oman
Italy
Pakistan
Jersey
Philippines
Luxembourg
Qatar
Malta
Saudi Arabia
Monaco
Singapore
Netherlands
South Korea
Norway
Taiwan
Poland
Thailand
Portugal
Türkiye
Russia
United Arab Emirates
Spain
Vietnam
Sweden
Switzerland
United Kingdom