Publish your products
iPro 51x51mm wall mounted-BK08
iPro 51x51mm wall mounted-BK08
    iGuzzini
    Archived

    iPro 51x51mm wall mounted-BK08

    Double light emission outdoor wall-mounted luminaire, designed to use neutral white LED lamps, with Up/Down light blade optic. For wall-mounting using the special steel plate. The luminaire consists of an optical assembly, rear base and plate for fixing to the wall. The optical assembly and rear base are made of die-cast aluminium alloy coated with liquid acrylic paint (grey finish) or textured liquid (white finish) with a high level of resistance to weather and UV rays. The wall plate is made of Aisi 304 stainless steel. Double light blade optic with two-component (acrylic and polycarbonate) lenses, joined to the optical assembly with silicone. Single stainless steel M14x1 cable gland and rubber outlet cable L=500mm. Double electronic circuit with neutral white LED. Equipped with electronic ballast Vin 100-240V ac 50/60Hz. All external screws used are made of A2 stainless steel. The luminaire technical characteristics conform to EN60598-1 standards and particular requirements.
    Specification
    • LED 5.8W 690lm - light source values 7.5W 68lm - system values Luminous Efficiency (system value): 9lm/W Neutral 4000K CRI 75 Control gear Electronic included Optic: Light Blade Effect Adjustability: directional Designer: Mario Cucinella
    Technical specification
    • Unique ref.BK08
    • Product familyOutdoor
    • Product groupiPro wall mounted
    • TypeObject (single object)
    • Date of publishing2017-03-09
    • Edition number1
    • Height (mm)161
    • Width (mm)51
    • Depth (mm)51
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)0.65
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeSs_70_80
    • Uniclass 2015 DescriptionLighting systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit