Publish your products
Boiler high water content ARES PRO 150
Boiler high water content ARES PRO 150
Boiler high water content ARES PRO 150
Boiler high water content ARES PRO 150
    IMMERGAS

    Boiler high water content ARES PRO 150

    Floor-standing modular condensing boiler. The perfect solution for building or retrofitting any plant room. This system offers unprecedented flexibility thanks to an exceptional modulation range, guaranteeing extremely high seasonal efficiency and keeping consumption to a minimum. Maximum quietness and compact dimensions: thanks to its extraordinary power-to-size-and-weight ratio, it is easily installed even in the tightest spaces and withstands outdoor conditions perfectly, even in completely unsheltered areas. More than just a boiler, ARES Tec ErP is a powerful multi-burner monoblock. The heart of the system consists of several independent thermal modules, perfectly coordinated by a single advanced electronic intelligence. For the most ambitious projects, up to 8 boilers can be hydraulically connected in a cascade configuration and the system can be integrated with the latest remote management and control devices. It boasts a high IPX5D electrical protection rating and includes a standard anti-freeze kit down to -5 °C, making it ideal for both indoor and outdoor installation. ARES Tec ErP embraces sustainability: its cutting-edge technology drastically reduces emissions of carbon monoxide (CO) and nitrogen oxides (NOX), ensuring eco-friendly operation and the utmost respect for the environment.
    Specification
    • Wide range consisting of 5 high-efficiency, floor-standing condensing models for heating only, designed for open-flue fan-assisted configurations, with power outputs from 440 to 900 kW, suitable for single or cascade installation (up to 12 generators). • Unique technological monoblock: cast aluminum, silicon, and magnesium assembled thermal elements; • Wide modulation range; • Extremely high seasonal efficiency; • Compact dimensions; • High quietness, thanks to advanced combustion characteristics; • IPX5D electrical protection rating, suitable for direct outdoor installation in unsheltered areas and at temperatures down to -15 °C; • Low water content, high response speed to thermal load variations; • Fully removable casing panels with grey (RAL 9022) lateral air intake grilles; • Insulation with 50 mm thick hypoallergenic synthetic mineral wool placed around the aluminum modules; • Stainless steel condensate collection tray with level sensor; • Radiant, total-premix modulating burner made of metal fiber, complete with ignition electrode and ionization control electrode for each element; • Total air/gas premix fan with integrated non-return flue damper valve, featuring electronically variable speed for each element; • Concealed control panel capable of weekly programming for the system circuits operating schedules (up to a maximum of 12 independent system circuits); • Management of: • 1 direct heating circuit; • 1 domestic hot water (DHW) circuit; • domestic hot water production via temperature probe (included as standard); • 1 primary heating circuit in the presence of hydraulic separation, controllable at fixed or modulating speed; • By connecting 4 SHC boards, it is possible to manage up to 12 different user circuits, for example: • Direct or mixed heating circuits; • DHW production circuits with storage tank; • DHW production circuits with plate heat exchanger; • DHW production circuits with plate heat exchanger and mixing valve; • Supplied as standard: external probe, storage tank probe, and 3 NTC probes; • Possibility of monitoring operating status and temperatures, as well as managing alarms; • Pre-arranged for the installation of safety kits, including a hydraulic separator or a plate heat exchanger, for optimal management of the downstream system.
    Technical specification
    • Unique ref.ARESPRO150
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)944
    • Width (mm)666
    • Depth (mm)1809
    Related
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)407
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit