Publish your products
Raised floor supports from 22 to 40 mm MiniMart
Impertek
Archived

Raised floor supports from 22 to 40 mm MiniMart

The MINIMART raised floor supports are part of Pedestal Line, a global benchmark in the outdoor raised flooring sector. The wide range of fixed supports and self-levelling supports for outdoor flooring solves the problems of laying directly on site, facilitating it and reducing work times.

When the raised floor has a height slightly greater than the installation surface, the adjustment of the height of the individual supports becomes a matter of fundamental importance. 5 mm more or less can determine the flatness of the flooring and guarantee a good aesthetic result or not.

MiniMart products are two particularly low supports, used with or without a specific headpiece and with an range between 22 and 30 mm or between 28 and 40 mm.

MiniMart supports feature a 150 mm base that the head is screwed onto, complete with adjusting screw and prepared to house the specific headpiece, based on the design requirements of the floor.

Two products with reduced dimensions, that ensure a total range of 15 mm, easily and quickly (by simply rotating the adjusting head), even when part of the floor has already been laid and without having to resort to the use of wrenches or other tools.

The MiniMart raised floor supports use a system of interchangeable headpieces that rotating freely once in place allowing for height adjustment, even when part of the tiles have already been positioned. 

The maximum load recommended on each single piece is 400 kg, from which the safety coefficient, equal to 50% of yielding or breakage resistance, has already been deducted.

We recommend to use slope correctors to grant loads at right angles to the laying surface. Just in this way a height load resistance will be assured.

The MiniMart support allows the underlying inspection of various systems with no need to carry out any demolition.

The MiniMart raised floor supports are widely used for small and large outdoor floorings and wide in terraces, pool sides, walkways on roofing, walkways on hanging gardens, squares, urban spaces and gardens in general. And the compatible finishings are: ceramic tiles, natural stones, marble and granite, prefabricated concrete slabs, decking and wooden planks, decking and planks made of composite wood, all self-supporting materials that can withstand elevation. 

Specification
  • A 400 kg concentrated load means an evenly distribuited load of 1.600 kg/sq m for 50x50 cm tiles and 2.500 kg/sq m for floors made up of 40x40 cm tiles.

Technical specification
  • Unique ref.MiniMart
  • Product familySupport
  • Product groupMini
  • TypeObject (single object)
  • Date of publishing2018-10-11
  • Edition number1
Related
  • Material mainPE/PP
  • Material secondaryPE/PP
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFlooring - Systems
  • IFC classificationBuilding Element
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2015 CodeSs_30_14_90_34
  • Uniclass 2015 DescriptionFlag and slab pedestal-supported paving systems
  • OmniClass Number23-21 25 23 15
  • OmniClass TitlePedestals
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit