Publish your products
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
NUC0150 - Coffee table 80x80cm with height 38cm
    INCLASS
    Archived

    NUC0150 - Coffee table 80x80cm with height 38cm

    NUC - Coffe table 80x80cm with height 38cm

    Specification
    • NUC - Coffe table 80x80cm with height 38cm

      The NUC program comprises a variety of side tables and poufs which combine versatility, style, and contemporary elegance. Each element of the collection is designed to work independently or be freely combined to create unique and functional compositions. The essence of this versatile collection consists of its elegant metal bases, that take their identity from the distinctive knot formed by the crossbars when joining with the legs.

    Technical specification
    • Unique ref.nuc0150
    • Product familyNUC
    • Product groupNUC
    • TypeObject (single object)
    • Date of publishing2024-04-25
    • Edition number1
    • Height (mm)380
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Weight Net (Kg)14.5
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit