Publish your products
Ifire EI2-90 hinged cold room door
Ifire EI2-90 hinged cold room door
Ifire EI2-90 hinged cold room door
Ifire EI2-90 hinged cold room door
Ifire EI2-90 hinged cold room door
    Infraca
    Archived

    Ifire EI2-90 hinged cold room door

    IFIRE EI2-90 is a hinged firerated door certified EI2-90 Class B, for cold storage rooms (+0 º) and freezing (-20 º).

    Its installation is perfect for any industrial sector, especially for the meat, fishing, fruit and vegetable, agri-food, pharmaceutical or logistics sectors.

    IFIRE EI2-90 is a door that has all the features of a cold room door and a firerated one, with a fire resistance time of 90 minutes.

    IFIRE EI2-60 cold room door has optional features that allow you to customize and corporativeize the door, in addition to having automation systems to allow easy opening without contact or finishes that help to reinforce its hygienic quality as the steel plate with sanitary finish.

    Are tested and certified doors according to EN 1634-1, and classified according to EN 12521-2, so they have a fire resistance EI2-90min to 2 sides and 120min to 1 side, class B.

    -They are doors that have refrigerating and firewall isolation.

    -They are made of stainless steel materials.

    -Their installation is quick, easy and intuitive as these doors are pre-assembled.

    -The IFIRE-EI2-90 doors are doors without visible screws or rivets.

    -They have a high degree of corrosion resistance and are reliable in aggressive environments.

    -They are also doors with maintenance facilities.

    Technical specification
    • Unique ref.Ifire-Ei2-90
    • Product familyCold room doors
    • Product groupIndustrial Doors
    • TypeObject (single object)
    • Date of publishing2020-06-30
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code08 34 13
    • CSI MasterFormat 2014 TitleCold Storage Doors
    • OmniClass Number23-17 11 31 11 17
    • OmniClass TitleFire Rated Hinged Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit