Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
inno/products/e4bbeb4f-971b-4c8a-a252-96cffa74fada
Home
Categories
Furniture
Armchairs
C.D. LOBBY
Available in United States
Inno
Follow
C.D. LOBBY
Easy chairs for lobbies, meeting-, hotel- and restrooms.
Download
Technical specification
Technical specification
Unique ref.
cd_lobby
Product family
Furniture
Product group
Chair
Type
Object (single object)
Date of publishing
2012-01-29
Edition number
1
Height (mm)
810
Width (mm)
650
Depth (mm)
680
Links
Links
Product url
http://www.inno.fi/index.php?id=29795
Related
Related
Material main
Upholstery
Material secondary
Steel
Designed in
Finland
Manufactured in
Finland
Weight Net (Kg)
17.3
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Fritz Hansen
Fri™ JH5 Lounge Chair
4.5
(
144
)
Download
Ethnicraft
Barrow lounge chair - Copper fabric - 81x79x71 cm
Download
COR Sitzmöbel
Kagu Easy Chair
Download
BRDR. Krüger
HB Lounge chair
Download
COR Sitzmöbel
Elm Easy Chair
4.9
(
9
)
Download
COR Sitzmöbel
Mell Easy Chair
4.8
(
21
)
Download