Publish your products
DB-3D Dryerbox - In-Wall Dryer Vent Receptacle
DB-3D Dryerbox - In-Wall Dryer Vent Receptacle
DB-3D Dryerbox - In-Wall Dryer Vent Receptacle
DB-3D Dryerbox - In-Wall Dryer Vent Receptacle
DB-3D Dryerbox - In-Wall Dryer Vent Receptacle
    InOvate
    Archived

    DB-3D Dryerbox - In-Wall Dryer Vent Receptacle

    Give the Dryer Some Space

    Today, you can place the dryer flush to the wall without crushing the exhaust hose or restricting airflow. Install the Dryerbox® for safer, roomier and more efficient homes.

    Dryerbox Exhaust Receptacle

    In the past, homeowners had to put up with the inefficient venting of their dryer appliance exhaust due to numerous friction causing bends or kinks in the flex duct hose that connects the dryer to the wall exhaust pipe. Lint build-up and a fire hazard are the unwelcome by-products of these annoying bends. In order to accommodate these flow restrictive bends, the dryer appliance had to be located five to six inches away from the wall, taking away from valuable living area.

    Choosing the Dryerbox recessed exhaust receptacle makes for a simpler, cleaner install that truly finishes the laundry right. You’ll protect the exhaust hose neatly in the wall, and you’ll be able to place the dryer flush to the wall without crushing the hose or otherwise restricting airflow. Adding this receptacle makes homes roomier and more efficient. It also makes them safer by reducing the fire hazard associated with dryer venting problems. It’s even UL Classified for a 1-hour wall.

    Dryerbox Model 3D is designed for downward venting for 2x4 shallower walls.

    In-Wall Connection

    • Cleaner, More Professional Finish
    • Safer, Roomier, More Efficient Homes
    • Give the Dryer Some Space
    • Let the Dryer Perform at Peak Efficiency
    • Help Protect Against Fire Spread
    • Protect Exhaust Duct in the Wall
    Specification
    • Model 3D

      Sku DB-3D (For Downward Exhaust Direction)

      • 22 gauge aluminized steel weighing 4.12 pounds each
      • Distance from nailing flange to rear of box is 3 1/2"
      • Overall measurements: 19" h x 16 3/4" w x 4 3/8" deep
      • Inside measures  14" wide x 16" tall
      • Six units per carton, 36 cartons per pallet, ships as a class 70

       Keywords: hvac, hvac duct, hvac system, duct, duct fitting, duct support, duct ventilation, ventilation, hvac vent, dryer vent, dryer vent box, dryer vent wall, dryer vent roof, dryer vent wall box, dryer ventilation, dryer vents, dryer exhaust vent, exterior dryer vent, plastic hood dryer vent, wall dryer vent

    Technical specification
    • Unique ref.db-3d_dryerbox-in-wall-dryer-vent-receptacle
    • Product familyDryerbox
    • Product groupDryerbox
    • TypeObject (single object)
    • Date of publishing2021-05-03
    • Edition number1
    • Height (inches)19
    • Width (inches)16.75
    • Depth (inches)4.38
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4.12
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • Uniclass 2015 CodePr_40_70_46
    • Uniclass 2015 DescriptionLaundry fittings and equipment
    • CSI MasterFormat 2014 Code10 28 23
    • CSI MasterFormat 2014 TitleLaundry Accessories
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit