Publish your products
Composition 153 | Technical selving for tiles
Composition 153 | Technical selving for tiles
Composition 153 | Technical selving for tiles
    INSCA
    Archived

    Composition 153 | Technical selving for tiles

    Modular system for the front display of tile samples.

    Its structure allows a clear visualization of the pieces, favouring the decision making process in interior design or architecture projects.

    Designed to hold tiles up to 12 mm thick, this piece of furniture combines functionality and aesthetics in a single display element.

    Simplified model for prescription purposes. Property of INSCA. Commercial use or reproduction prohibited.

    Specification
    • Finish: White

      Other colors: Silver, Anthracite and Black

      Dimensions: 4585x2600x778 (mm)

      System: Modular

      Ideal for: Tile showrooms, ceramic shops and building materials outlets.

    Technical specification
    • Unique ref.composition-153-technical-selving-for-tiles
    • Product familyTile Library Serie
    • Product groupModular technical shelving for tiles
    • TypeAssembly (multiple objects)
    • Date of publishing2025-05-09
    • Edition number1
    • Height (mm)2600
    • Width (mm)4585
    • Depth (mm)778
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction - Modular Space
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit