Publish your products
M2 Closed | Tile Drawer Unit
M2 Closed | Tile Drawer Unit
M2 Closed | Tile Drawer Unit
    INSCA
    Archived

    M2 Closed | Tile Drawer Unit

    M2 Closed is a tile drawer unit for displaying tiles from the I Nostri Banchi series. 

    This closed sample tile display features two drawers with pull-out runners and an interior compartment system that allows for the organized storage of ceramic tiles up to 610 mm wide and 300 mm high, with a maximum thickness of 12 mm.

    Thanks to its modular design and the ability to customize both dimensions and finishes, the M2 Closed easily adapts to the needs of each display project.

    Simplified model for prescription purposes. Property of INSCA. Commercial use or reproduction prohibited.

    Specification
    • Finish: White

      Finishes: Old Oak, Vicenza, Silver, Anthracite, and Black.

      Drawer width: 61 or 101

      Tile thickness: Maximum 12 mm

      Dimensions: 985 x 720 x 876 mm

    Technical specification
    • Unique ref.m2-closed-tile-drawer-unit
    • Product familyI Nostri Banchi Serie
    • Product groupTechnical bench for displaying tiles
    • TypeAssembly (multiple objects)
    • Date of publishing2025-07-07
    • Edition number1
    • Height (mm)985
    • Width (mm)720
    • Depth (mm)876
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction - Modular Space
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit