Publish your products
Eli 154.41
Eli 154.41
Eli 154.41

    Eli 154.41

    Barstool with upholstered seat and back with four leg frame in lacquered steel.

    Specification

    Technical specification
    • Unique ref.eli-154-41
    • Product familySandler
    • Product groupTonon Collection
    • TypeObject (single object)
    • Date of publishing2023-10-26
    • Edition number1
    • Height (inches)40.2
    • Width (inches)20.9
    • Depth (inches)23.6
    Related
    • Material mainPowder coated steel
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)23.81
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 21 33 11
    • OmniClass TitleCommercial Bar Stools
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit