Publish your products
Eli 154.44
Eli 154.44
Eli 154.44

    Eli 154.44

    Barstool with upholstered seat and back with four leg frame in lacquered steel. Suitable for outdoor use.

    Specification

    Technical specification
    • Unique ref.eli-154-44
    • Product familySandler
    • Product groupTonon Collection
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    • Height (inches)40.2
    • Width (inches)20.9
    • Depth (inches)23.6
    Related
    • Material mainPowder coated steel
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)23.81
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 21 33 11
    • OmniClass TitleCommercial Bar Stools
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit