Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/a5b2eb67-9b47-4b02-94c6-7ba385beac0f
Home
Categories
Furniture
Chairs, Stools & Benches
Flor 2.1
Available in United States
Sandler | Inspec
Follow
Flor 2.1
Chair with fully upholstered seat on a wooden frame
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
flor-2-1
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2024-03-28
Edition number
1
Height (inches)
31.9
Width (inches)
23.8
Depth (inches)
23.2
Links
Links
Product url
https://www.sandlerseating.com/product/flor-2-1/
Related
Related
Material main
Beech
Material secondary
Fabric
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
22.05
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 52 13
CSI MasterFormat 2014 Title
Chairs
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
cinema 6.1 Chair
Download
Sandler | Inspec
aperi 7.1 Two-Seater Sofa
Download
Sandler | Inspec
campus 1.1 Chair
Download
Sandler | Inspec
cinema 7.1 Sofa
Download
Sandler | Inspec
campus 3.1 Barstool
4.5
(
6
)
Download
Sandler | Inspec
grade 1.7 Chair
Download