Publish your products
Laminar 0100
Laminar 0100
Laminar 0100
Laminar 0100
Laminar 0100

    Laminar 0100

    100cm / 36″ diameter dining height table on epoxy painted frame.

    Specification

    Technical specification
    • Unique ref.Laminar-0100
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2024-03-27
    • Edition number1
    • Height (inches)29.5
    • Width (inches)39.4
    • Depth (inches)39.4
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit