Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/d8ef82fb-8c7d-4f3b-9af2-e587a98538dc
Home
Categories
Furniture
Sofas
Luma 7.2
Available in United States
Sandler | Inspec
Follow
Luma 7.2
Fully upholstered sofa with beech wood base.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
luma-7-2
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2024-07-10
Edition number
1
Height (inches)
33.1
Width (inches)
72
Depth (inches)
39.4
Links
Links
Product url
https://www.sandlerseating.com/product/luma-7-2/
Related
Related
Material main
Upholstery
Material secondary
Wood
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
156.53
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 13 15
OmniClass Title
Residential Sofas
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Tablet 8.4
Download