Publish your products
Luma 9.2R
Luma 9.2R
Luma 9.2R
Luma 9.2R
Luma 9.2R

    Luma 9.2R

    Fully upholstered lounge chair with beech wood veneered base

    Specification

    Technical specification
    • Unique ref.luma-9-2-R
    • Product familySandler
    • Product groupMontbel Collection
    • TypeObject (single object)
    • Date of publishing2023-06-14
    • Edition number1
    • Height (inches)30.7
    • Width (inches)36.2
    • Depth (inches)31.5
    Related
    • Material mainUpholstery
    • Material secondaryBeech
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)61.73
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit