Publish your products
Luma Air 5.3L
Luma Air 5.3L
Luma Air 5.3L
Luma Air 5.3L
Luma Air 5.3L

    Luma Air 5.3L

    Lounge chair with plywood seat frame. Back made out of molded foam. Seat upholstered in two parts. Back upholstered onto the frame. With round metal legs

    Specification

    Technical specification
    • Unique ref.luma-air-5-3-L
    • Product familySandler
    • Product groupMontbel Collection
    • TypeObject (single object)
    • Date of publishing2023-06-15
    • Edition number1
    • Height (inches)30.7
    • Width (inches)36.2
    • Depth (inches)31.5
    Related
    • Material mainUpholstery
    • Material secondaryAsh
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)51.8
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit