Publish your products
Plania PL70020
Plania PL70020
Plania PL70020
Plania PL70020
Plania PL70020
Plania PL70020

    Plania PL70020

    Upholstered 80″ bench seat inclusive of Plania frame. This seat needs 2 trestle legs to be ordered separately, assembly required.

    Specification
    • PLANIA BENCH is a versatile collection of modular benches characterized by a linear, elegant and timeless design. A collection that combines functionality, flexibility and design. PLANIA benches are available in a wide range of sizes, with or without backrest, and can be built with different types of legs. For full functionality, the collection offers a series of connecting elements that allow the configuration of multiple shapes and combinations, facilitating their integration into all types of environments and spaces.

    Technical specification
    • Unique ref.plania-pl70020
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-10-20
    • Edition number1
    • Height (inches)17.9
    • Width (inches)78.7
    • Depth (inches)18.9
    Related
    • Material mainWood
    • Material secondaryUpholstery
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)55.78
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit